IESNA:LM-63-2002
[TEST]P1198465
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-835-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6922
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
791.5 779.4 787.5 803.3 820.9 838.5 855.1 867.9 879.7 896.2
920.8 960.4 1016.2 1082.3 1184.7 1354.4 1545.6 1772.5 2051.2 2332.8
2632 2865.5 3011.6 3117.7 3158.1 3173.5 3227.8 3335.4 3332.8 3033.6
2275.9 973.3 254.8 105.4 39.3 11 0
791.5 783.8 791.9 807.7 825.3 842.9 858.7 871.6 883.3 899.1
923 962.3 1017.3 1081.9 1180.7 1341.9 1529.8 1750.1 2021.4 2340.1
2637.1 2866.2 3009.8 3112.2 3154.8 3179.7 3239.2 3346.8 3329.5 3007.2
2205.4 902.4 254.4 102.8 38.9 10.6 0
791.5 782.7 789.7 804.4 821.3 837.4 851.7 861.3 870.1 883
903.1 936.2 984.3 1042.7 1130 1271.8 1452.7 1667.2 1904 2173.1
2440.7 2683.7 2854.1 2971.6 3051.2 3129.4 3228.9 3351.2 3407.4 3191.1
2530.3 1285.3 388.4 142.8 69.4 15.1 0
791.5 781.3 787.9 801.1 815.4 829.4 842.2 848.8 853.2 859.8
872.3 894.3 928.8 970.7 1029.4 1125.6 1257.4 1412.7 1587.9 1788.3
2010.4 2242.8 2462.7 2651.8 2815.2 2973.4 3180.5 3428.3 3625.4 3623.2
3265.3 2417.2 1095.9 426.2 147.2 51 0
791.5 781.3 786.4 798.1 810.6 823.1 835.6 842.6 845.9 849.2
860.2 876 902.8 933.3 967.8 1019.2 1096.3 1193.9 1316.9 1464.5
1631.9 1806.3 2006.8 2220.4 2445.1 2685.6 2957.3 3289.1 3704.7 4050.6
4108.2 3676.8 2500.5 1221.8 431 105 0
791.5 781.6 786 796.7 808.8 822 833.8 841.8 845.9 849.9
862.4 879.7 904.6 931.4 956.4 990.2 1049.6 1126.4 1227 1351.1
1491.3 1645.5 1807.4 1998.7 2210.1 2444.4 2718.6 3060.4 3533.7 4027.8
4308.3 4027.5 2974.1 1669 688.4 159.3 0
791.5 781.3 784.9 795.2 807.3 820.2 831.9 840.7 846.2 852.9
865 883.3 905.4 925.2 941.7 968.5 1014.8 1073.9 1156.8 1260.7
1377.5 1503.4 1642.9 1800.8 1982.9 2183 2448.4 2779.6 3226 3771.2
4117.8 3799.8 2609.2 1362.1 498.2 85.2 0
791.5 783.8 784.6 793 805.1 819.4 833 844.4 854 860.6
868.6 880.8 894.7 904.2 914.9 932.2 956.8 988 1035.3 1106.5
1186.2 1277.3 1380.8 1498.3 1629.7 1786.8 1973.7 2206.5 2492.8 2862.2
3091.3 2697 1741.7 776.9 198.6 32.7 0
791.5 786.4 786 791.9 803.7 819.1 834.9 849.5 861.3 869.7
877.4 884.8 887 886.3 889.9 898 911.2 930.7 960.4 1003.7
1064 1133.7 1218.9 1319.5 1433.7 1562.2 1702.4 1866.5 2062.2 2231.1
2191.1 1749 999.3 360.9 89.9 25.3 0
791.5 789 789.3 793.7 804.8 818.7 837.1 855.1 869.4 880.8
890.3 895.8 895.8 894 892.1 891.4 894.7 905.4 925.9 959
1005.9 1068.4 1141.8 1229.2 1332.3 1449.1 1574.3 1704.2 1812.2 1825.4
1612.8 1066.5 381.1 103.2 50.3 19.8 0
791.5 793 794.8 801.5 813.2 827.2 846.6 866.8 885.5 903.1
920.4 934.4 944.3 953.1 960.8 970 983.6 1001.9 1029.4 1073.9
1140.3 1228.8 1340 1486.5 1674.9 1873.5 2080.9 2236.9 2256.8 1958.3
1362.8 669.3 184.7 61.3 27.5 8.1 0
791.5 794.1 797.4 804.8 817.6 833.8 854.7 877.4 899.5 922.2
947.2 971.4 995.7 1020.3 1048.2 1084.5 1129.7 1188.4 1264.8 1362.4
1484.3 1623.1 1777.3 1961.6 2163.2 2344.5 2452.5 2433.4 2217.5 1728.5
1053.3 500.8 169.2 59.1 23.1 4.8 0
791.5 795.9 801.5 811.4 826.4 844.8 869 896.5 923 953.8
989.1 1029.8 1076.4 1130.8 1197.6 1282.4 1384.5 1498.6 1617.2 1737.3
1854 1961.2 2060.4 2167.2 2277.7 2350.4 2339.4 2210.5 1927.5 1417.1
833.4 360.9 134 54.3 22 5.1 0
791.5 799.2 809.9 825.7 846.6 871.2 902.8 939.1 983.9 1040.1
1113.5 1201.6 1298.9 1410.9 1517 1610.6 1682.2 1732.5 1763.7 1784.3
1802.6 1810.3 1790.5 1750.1 1679.3 1539.8 1307 987.6 644 368.6
199 113.4 71.6 45.5 25.3 6.2 0
791.5 801.8 818.3 840 866.8 899.1 940.2 995.7 1066.2 1155
1253 1346.6 1428.5 1487.6 1519.9 1528 1515.2 1482.1 1425.9 1341.1
1228.8 1089.3 917.8 726.6 552.2 422.9 333 265.1 211.5 171.1
134.7 105 80 53.2 29 6.6 0
791.5 805.1 828.3 855.8 887.7 928.1 982.8 1056.6 1147.3 1242
1323.5 1382.3 1409.1 1404.3 1372.3 1316.5 1233.9 1119 989.1 856.5
743.8 656.1 582.3 506.6 428.4 359.8 303.3 256.6 215.1 178.8
146.9 118.2 90.3 58.4 34.9 10.6 0
791.5 808.8 837.4 870.8 910.9 960.1 1027.2 1115 1209.3 1285
1328.7 1337.1 1316.2 1271.8 1206.4 1110.6 994.2 874.1 772.4 700.9
656.1 618.6 570.5 514.4 444.2 389.9 345.1 299.6 259.6 225.1
192.4 157.1 122.6 87.7 54 18.7 0
791.5 813.9 848.1 886.3 930.7 985.8 1059.9 1153.2 1240.2 1289.4
1294.9 1264.4 1216.3 1156.5 1077.5 979.5 872.3 778.3 722.9 687.6
638.4 590 527.2 472.1 457.8 427 385.1 343.6 304.4 265.4
226.9 191.6 153.5 116 76.4 27.5 0
791.5 817.2 855.8 899.5 949.8 1009.3 1086 1172.3 1245.3 1267.3
1241.3 1188.4 1131.5 1067.6 991.3 900.9 809.5 750.4 729.5 689.1
633.3 557.7 488.3 476.5 457.4 426.6 388.1 347.7 308.4 270.2
232.4 197.9 159.7 124.1 80.4 33.8 0
791.5 820.5 862 910.1 964.8 1028 1106.9 1193.9 1246.8 1236.5
1182.9 1117.9 1060.6 1005.2 936.9 856.2 784.2 762.5 738.7 687.3
608 510.3 483.1 467.4 454.9 424.4 388.4 350.6 311 271.7
235 190.9 145 107.9 66.5 26.8 0
791.5 822.7 863.9 914.2 971.1 1036.4 1117.2 1203.8 1247.9 1222.2
1156.1 1089.7 1030.9 974 912 844.8 786.8 772.8 739.8 679.6
583 502.6 476.5 457.1 446.4 419.6 388.1 351.3 313.9 277.2
241.6 194.6 144.3 107.6 53.6 22.8 0
791.5 821.3 864.6 914.5 971.4 1036.4 1116.5 1203.5 1250.8 1226.2
1160.1 1093 1034.2 978 917.5 852.9 795.6 782.4 747.1 685.4
586.3 505.2 477.6 455.2 443.5 417.8 388.1 352.1 315.4 279.4
242.3 191.6 142.8 102.4 52.9 20.9 0
